QO Indoor, Rainproof Load Centers, Three Phase

Class 1130 / Refer to Catalog 1100CT0501

QO Standard Load Center Main Lugs and Main Breaker

3Ø4W, 208Y/120 Vac—3Ø4W, 240/120 Vac Delta—3Ø3W, 240 Vac Delta—Indoor and Rainproof—UL Listed

Main Lugs and Main Breaker Load Centers (Accepts Only QO Plug-on Circuit Breakers—Not compatible with QO Plug-on Neutral Circuit Breakers)

 

Mains
Rating

 Max. Number
of 1P QO
circuit breakers

Load Center
Box and Interior

Indoor Cover with Door
(Order Separately)

Main
Wire Size
AWG/kcmil

Equipment
Ground Bar Kit
(Order Separately)

Box No.
[1]

Cat. No.

Flush

Surface

Al

Cu

I

N

D

O

O

R

Fixed Mains—Factory-installed Main Lugs—Copper Bus—65 kA Short Circuit Current Rating  [2]

 60 A

 3

QO403L60NF/S

Cover Included With Load Center
(No Door)

10–6

PK4GTA

13

125 A

20

QO320L125G [3]

QOC24UF

QOC24US

6–20

6–20

Factory-incl. [4]

 7

24

QO324L125G [3]

QOC24UF

QOC24US

Factory-incl. [4]

 7

200 A

18

QO318L200G [3]

QOC30UF

QOC30US

6–250

6–250

Factory-incl. [5]

 9

30

QO330L200G [3]

QOC30UF

QOC30US

Factory-incl. [5]

 9

225 A

42

QO342L225G [3]

QOC42UF

QOC42US

6–300

6–300

Factory-incl. [5]

11

Convertible Mains—Factory-installed QDL Main Circuit Breaker—Copper Bus—25 kA Short Circuit Current Rating  [6]

100 A

27

QO327M100  [7]

QOC30UF

QOC30US

4–2/0

4–2/0

PK15GTA

 9

125 A

30

QO330MQ125[8] [3]

QOC342MQF

QOC342MQS

4–300

4–300

PK18GTA

12

150 A

30

QO330MQ150[8] [3]

QOC342MQF

QOC342MQS

4–300

4–300

PK18GTA

12

42

QO342MQ150[8] [3]

QOC342MQF

QOC342MQS

PK23GTA

12

200 A

30

QO330MQ200[8] [3]

QOC342MQF

QOC342MQS

4–300

4–300

PK18GTA

12

42

QO342MQ200[8] [3]

QOC342MQF

QOC342MQS

PK23GTA

12

225 A

42

QO342MQ225[8] [3]

QOC342MQF

QOC342MQS

4–300

4–300

PK23GTA

12

R

A

I

N

P

R

O

O

F

Fixed Mains—Factory-installed Main Lugs—Copper Bus—65 kA Short Circuit Current Rating [2] [9]

60 A

3

QO403L60NRB

Cover Included

10–6

PK4GTA

10R

125 A

12

QO312L125GRB

6–2/0

6–2/0

Factory Incl. [4]

 3R

20

QO320L125GRB

Factory Incl. [4]

 4R

200 A

18

QO318L200GRB

6–250

6–250

Factory Incl. [5]

 6R

30

QO330L200GRB

Factory Incl. [5]

 6R

225 A

42

QO342L225GRB

6–300

6–300

Factory Incl. [5]

 8R

Convertible Mains—Factory-installed QDL Main Circuit Breaker—Copper Bus—25 kA Short Circuit Current Rating[6] [9]

100 A

27

QO327M100RB [7]

Cover Included

4–2/0

4–2/0

PK15GTA

 6R

125 A

30

QO330MQ125RB [8]

4–300

4–300

PK18GTA

14R

150 A

30

QO330MQ150RB [8]

4–300

4–300

PK18GTA

14R

200 A

30

QO330MQ200RB[8]

4–300

4–300

PK18GTA

14R

42

QO342MQ200RB [8]

PK23GTA

14R

225 A

42

QO342MQ225RB [8]

4–300

4–300

PK23GTA

14R

Above listings through 200 A mains rating meet Federal Specification W-P-115C as Type 1, Class 2.

OBS This product is obsolete.

QO330MQ200

QO312L125G

3Ø, Main Circuit Breakers

Amperage

25 k AIR

65 k AIR

100 k AIR [10]

Field-installed alternate main circuit breakers for QO 3Ø main circuit breaker load centers rated 70–225 A. Do not exceed the load center main rating.

70 A

QDL32070

QGL32070

QJL32070

80 A

QDL32080

QGL32080

QJL32080

 90 A

QDL32090

QGL32090

QJL32090

100 A

QDL32100

QGL32100

QJL32100

110 A

QDL32110

QGL32110

QJL32110

125 A

QDL32125

QGL32125

QJL32125

150 A

QDL32150

QGL32150

QJL32150

175 A

QDL32175

QGL32175

QJL32175

200 A

QDL32200

QGL32200

QJL32200

225 A

QDL32225

QGL32225

QJL32225

3Ø, Main Lugs Kits

Main Lugs

Amperage Rating

Cat. No.

Lug Wire Size
AWG/kcmil

Field-installed main lugs for convertible 3Ø main circuit breaker load centers

125 A

QOL3125

6–2/0 Cu/Al

225 A

QOL3225

6–300 Cu/Al

Footnotes

  1. See Knockout Information
  2. UL short circuit current rating depends on lowest interrupting rating of circuit breaker installed.
  3. For Certification to IEC 60439-1 contact the local Square D sales office; otherwise panels are NOT CE marked. (For use on 415Y/240 Vac 3-phase 4-wire, 3,000 Short Circuit Current Rating when QOXD...branch circuit breakers are used and 10,000 Short Circuit Current Rating when QO...VS branch circuit breakers are used).
  4. PK15GTA.
  5. PK23GTA and LK100AN.
  6. 25 kA short circuit current rating SSCR maximum with Square D Type QDL main circuit breaker, or 22 kA SCCR maximum with back-fed Type QO-VH main circuit breaker, feeding QO 10 k AIR branch circuit breakers.
  7. Includes factory-installed back fed QO3100VH main circuit breaker.
  8. 65 kA Short Circuit Current Rating maximum with field-installed Square D type QGL 65 k AIR minimum main circuit breaker feeding QO and Q1 10 k AIR minimum branch circuit breakers.
  9. Side hinge door device allow 1-1/4 in. on left side for door to open.
  10. When these 3P circuit breakers are used as the main circuit breaker of a 3Ø load center, the maximum AIR rating is 65 kA at 240 Vac and 100 kA at 208 Vac.
Feedback